??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M415-E834-AG-RP001-050
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC M415-E834-AG-RP001-050
VERF
Availability
Available
BC
Order code
BCC0FYZ
TC
Artikelbezeichnung
BCC M415-E834-AG-RP001-050
PX
Product view
51752_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCC0FYZ
DESCRIPT
Description
Connection 1 = M12x1-Female, straight, 4-pin, D-coded, Connection 2 = RJ45-Male, straight, 4-pin, Mounting part = PG9, Operating voltage Ub = 60 VDC / 60 VAC, IP rating = IP67/IP20, Approval/Conformity = CE, WEEE, cULus
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.